??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
pressure rate
4 mm
DN
nominal diameter
mm
LODLEVEL
LOD Level
TXT01
Product
VAG ZETA Knife Gate Valve
TXT02
DN / PN
TXT03
DN / PN
handwheel (H)
S
315 mm
DK
hole circle
mm
D
outside diameter flange
mm
D1
500 mm
L
length
mm
H1
height
mm
H2
height
mm
B8
292 mm
D2
thread-blind hole
mm
D3
bore diameter
mm
NSL
number of blind holes
16
NL
no. of holes
8
Download CAD models
Previews
3D
Dimension