??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
SC
Series code
LX
type
ZTCZ
Shaft sleeve material
SUJ2
ZTYD
Shaft sleeve hardness
56HRC~
ZTST
Shaft sleeve surface treatment
GZCZ
Ball material
SUJ2
BCJCZ
Cage material
resin
GDZCZ
Material of fixed base
aluminium alloy
GDZST
Surface treatment of fixed base
clear anodizing
ZHCZ
Collar material
S45C
ZHST
Collar surface treatment
Electroless nickel plating
LMCZ
Nut material
SUS304
BSST
Handle surface treatment
Black baking varnish
BSCZ
Handle material
Zinc die castings
WD
Operating ambient temperature
-15~80℃
DD
d
mm
DDT
d Tolerance
mm
BSFX
Handle direction
D
mm
DT
D Tolerance
mm
L
mm
LT
L Tolerance
±0.3 mm
H
mm
V1
mm
V
15 mm
DD1
d1
mm
DD2
d2
mm
TT
t
mm
PCD
P.C.D
mm
Y
mm
K
31 mm
HH
h
mm
Z
6 mm
M
mm
YRHZ
With grease
mm
JGNJ
Tightening torque
N·m
FZ1
Basic rated load C (dynamic) N
FZ2
Basic rated load Co (static) N
JTRXLJ
Static allowable moment
N·m
ZL
weight
g
INFOTEXT
website
Download CAD models
Previews
3D
Dimension