??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
model
ZH07RF-F18-R28-N1
CODE
Serial code
ZH07RF
TYPE
type
Light 18 Series drag chain
OD
Open mode
Inner diameter opening
BE
beam
Semi enclosed
CA
Number of cavities
Single cavity
MAT
texture of material
engineering plastic
COLOR
colour
black
ATEM
Service temperature
-20℃~80℃
SR
Flame retardant grade
UL94~V0
FJ
enclosure
Joint
F
Inner width F
mm
R
Bending radius R
mm
N
Number of links N
CON
Joint
ZH08RR18
H
80 mm
D
70 mm
K
150 mm
E
Outer width E
28.0 mm
P
Pitch P
35.2 mm
MCD
Maximum cable diameter
16 mm
OML
Maximum overhead bearing capacity
0.5 kg/m
MLO
Maximum overhead length
1.2 m
WEIGHT
weight
≈0.3 kg/m
INFOTEXT
io
website
Download CAD models
Previews
3D
Dimension