??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
model
ZH07RG-F25-R38-N1
CODE
Serial code
ZH07RG
TYPE
type
Light 18 Series drag chain
OD
Open mode
External diameter opening
BE
beam
bridge type
CA
Number of cavities
Single cavity
MAT
texture of material
engineering plastic
COLOR
colour
black
ATEM
Service temperature
-20℃~80℃
SR
Flame retardant grade
UL94~V0
FJ
enclosure
Joint
F
Inner width F
mm
R
Bending radius R
mm
N
Number of links N
CON
Joint
ZH08RQ25
H
100 mm
D
80 mm
K
185 mm
HF
Actual space height HF
126
E
Outer width E
38.0 mm
P
Pitch P
35 mm
MCD
Maximum cable diameter
16 mm
OML
Maximum overhead bearing capacity
0.5 kg/m
MLO
Maximum overhead length
1.1 m
WEIGHT
weight
≈0.35 kg/m
INFOTEXT
io
website
Download CAD models
Previews
3D
Dimension