??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
CNSORDERNO
model
ZH08AQ-F20
CODE
Serial code
ZH08AQ
TYPE
type
Light 15 Series e-chain·U-shaped bevel type
MAT
texture of material
engineering plastic
COLOR
colour
black
ATEM
Service temperature
-20℃~80℃
SR
Flame retardant grade
UL94~V0
F
Inner width F
mm
A
8 mm
W
29.0 mm
W1
29 mm
C
7 mm
DD
d
4.2 mm
DD1
d1
7.5 mm
DD2
d2
5.0 mm
DD3
d3
8.6 mm
A1
0 mm
INFOTEXT
io
website
Pobierz modele CAD
Previews
3D
Wymiar