??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
model
CODE
Serial code
TYPE
type
Light 20 Series drag chain
OD
Open mode
Internal and external diameter opening
BE
beam
CA
Number of cavities
Single cavity
MAT
texture of material
engineering plastic
COLOR
colour
black
ATEM
Service temperature
-20℃~80℃
SR
Flame retardant grade
UL94~V0
FJ
enclosure
Joint
F
Inner width F
mm
R
Bending radius R
mm
N
Number of links N
CON
Joint
ZH10BU38/ZH10BV38
H
146 mm
D
122 mm
K
292 mm
HF
Actual space height HF
176
W
Outer width W
54
P
Pitch P
46 mm
MCD
Maximum cable diameter
17 mm
MLO
Maximum overhead length
1 m
MALT
Maximum allowable travel
60 m
MAV
Maximum allowable vertical suspension
25 m
WEIGHT
weight
kg/m
INFOTEXT
io
website
Download CAD models
Previews
3D
Dimension