??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
CNSORDERNO
SC
Serial code
TYPE
type
General use
NG
Inner height
18 mm
OW
Open with
The outer diameter opens
CROSSBEAM
crossbeam
Bridge
NOC
Number of cavities
Single-chamber
MT
material
Engineering plastics
YS
colour
black
OT
Operating temperature
-20℃~100℃
FR
Flammability rating
UL94-HB
SPE
specification
R
Bend radius R
mm
N
Number of links N
JT
joint
With comb plates ZH16RL
H
mm
D
mm
K
mm
HF
Actual space height HF
mm
B
Inner height B
18 mm
C
Outer height C
23.0 mm
F
Inner width F
mm
E
Outer width E
mm
P
pitch P
30.50 mm
MCD
Maximum cable diameter
15 mm
MOL
Maximum overhead load
0.6 kg/m
MNL
Maximum unsupported length
1.0 m
WEIGHT
weight
kg/m
INFOTEXT
website kg/m
Pobierz modele CAD
Previews
3D
Wymiar