??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTNR
Part-No.
15120009
TYP
Type
ZN
MODEL
Model
250
OPTION
Sensor
AGEF
Misalignment Capability in z-axis direction
12 mm
GE
Recommended max. Payload
160 kg
KBF
Spring Force Range
400 / 1500 N
KBP
Pneumatic Force Range 1 bar - 6 bar
70 - 1950 N
FMZ
Max. Tensile/Compressive (static load)
10000 N
FV
Locking Force at p = 6 bar
1950 N
M
Weight
12.407 kg
ZB
Cylinder Bore
100.00 mm
ZV
Displacement
102.10 cm³
LV
Air consumption each cycle open/close
1.43 l
OZ
Actuation time opening at p = 6 bar
0.35 s
SZ
Actuation time closing at p = 6 bar
0.35 s
WHG
Repeatability
+/- 0.05 mm
CTN
Customs Tariff Number
84799070
Download CAD models
Previews
3D
Dimension