您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
6730
80/20
Inch
Linear Motion
Powered by
CAD模型選擇
{8020/inch/linear_motion/6730_asmtab.prj},{NB=6730},{NO=10},{SERIES=10 Series},{TYPE=S},{MP=1010},{PL=S},{FINISH=CA},{FH=1.0},{PADL=1.865},{PPATH=6730_asmtpl.prj},{B=1.000},{N=0.812},{O=1.865},{P=1.000},{Q=0.146}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
6730
6730
SERIES
Series
10 Series
10 Series
TYPE
Type
Single
Double
Single
Double
MP
Mounted Profile
1010
1020
1010
1020
PL
Profile Length Type
Short
Long
Short
Long
FINISH
Clear Anodize
Black Anodize
Clear Anodize
Black Anodize
L
L Profile Length
1.870
1.870
Inch
W
Weight
.415
.415
lbs.
A
1.000
1.000
Inch
B
1.000
1.000
Inch
C
2.062
2.062
Inch
D
0.500
0.500
Inch
E
1.165
1.165
Inch
F
0.312
0.312
Inch
G
0.156
0.156
Inch
H
0.306
0.306
Inch
I
0.437
0.437
Inch
J
1.000
1.000
Inch
K
0.000
Inch
M
1.875
1.875
Inch
N
0.812
0.812
Inch
O
1.865
1.865
Inch
P
1.000
1.000
Inch
Q
0.146
0.146
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸