??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PN
Part No.
14104
MAT
Material
Die-Cast Zinc
FIN
Finish
Powder Coat - Aluminum Color
A
76.00 mm
B
74.00 mm
C
40.00 mm
D
9.00 mm
E
E (Slot Tab)
mm
T
3.50 mm
W
Weight
.271 kg
CC
Compatibility Code
8-40
下載CAD模型
Previews
3D
尺寸