??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
PN
Part No.
40-6830
TS
Type Selection
N
N Selection
mm
FINISH
Finish
A
40.00 mm
B
12.32 mm
C
65.13 mm
D
17.42 mm
E
35.38 mm
F
54.38 mm
G
71.80 mm
H
19.00 mm
J
12.00 mm
K
32.57 mm
M
52.80 mm
L
15.24 mm
P
17.50 mm
Q
0.00 mm
R
9.50 mm
S
S Dia. Drill Thru
8.33 mm
W
Weight
.333 kg
Сваляне на CAD модели
Previews
3D
Размер