您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
556189
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Power Clamps, Compact Clamp
Powered by
CAD模型選擇
{amf/mesp/706_kraftsp/amf7600_assmtab.prj},{NB=AMF556189_1_0},{BESTNR=556189},{GR=32},{BMAX=32},{M=M12},{NUT=14},{HMIN=6},{HMAX=50},{HX=1},{EMIN=20},{EMAX=82},{L=95},{OPTION=0},{BESDMAX=24},{B=54},{B1=13},{B2=18},{E1=12},{E2=20},{G1=M8},{H1=78},{H2=36},{M1=M16},{SW1=8},{MD1=100},{MD=70},{GEW=1462},{CTN=84661038},{EAN=4020772004675},{WHMIN=36.35},{WHMAX=0.55},{HMINPOS=0.0},{HMAXPOS=28.0},{VXX=61.00},{VERSGR=32},{VERSD=3032},{VERST=3212},{VERS129=31412},{VERS508=1214},{VERSKRAFTSP=32},{ARTNR=7600-32-M12x14},{PPATH=amf7600_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BESTNR
Order No.
556189
556189
GR
Size
32
32
BMAX
max. load static
32
32
kN
M
Thread metric
M12
M12
mm
NUT
for T-Slot
14
14
mm
HMIN
6
6
mm
HMAX
50
50
mm
HX
Clamping range
H max.
H min.
H max.
H min.
mm
EMIN
20
20
mm
EMAX
82
82
mm
L
95
95
mm
OPTION
Pressure pad
without
Smooth pressure face
Knurled pressure face
without
Smooth pressure face
Knurled pressure face
BESDMAX
Max. load, dynamic swelling
24
24
kN
B
54
54
mm
B1
13
13
mm
B2
18
18
mm
E1
12
12
mm
E2
20
20
mm
G1
Thread
M8
M8
mm
H1
78
78
mm
H2
36
36
mm
M1
Thread metric
M16
M16
mm
SW1
8
8
mm
MD1
Tightening torque Md1
100
100
MD
Tightening torque Md
70
70
GEW
Weight
1462
1462
g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772004675
4020772004675
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸