??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
BESTNR
Order No.
567998
GR
Size
12 / 16
H
80 mm
MD1
Tightening torque Md1
80 Nm
GEW
Weight
1406 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772529437
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Pobierz modele CAD
Previews
3D
Wymiar