??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
BESTNR
Order No.
562000
TR
Thread
40x7 mm
H
Height
HMIN
306 mm
HMAX
706 mm
FMAX
60 kN
GA
Thread adapter
TNUT
T-nut
GEW
Weight
21481 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772022754
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Сваляне на CAD модели
Previews
3D
Размер