??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
BESTNR
Order No.
557438
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
orange
F1
Force F1
1.0 kN
F2
Force F2
1.2 kN
AS
Clamping screw
M6 x 35 mm
GEW
Weight
220 g
WB
Angle range
°
W1
Angle ALPHA (α)
105 °
W2
Angle Alpha 2 (α2)
60 °
A
6 mm
B
41 mm
C
20 mm
D
Diameter
6.1 mm
E
25 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
6 mm
H
60 mm
H1
167 mm
HWMIN
8.0 mm
HWMAX
15.0 mm
I
12 mm
K
6 mm
L1
77 mm
L2
81 mm
M
25.5 mm
N
37 mm
O
5 mm
P
32 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772008925
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Сваляне на CAD модели
Previews
3D
Размер