??
Catalog navigation
CAD model selection
HELP_VARIABLE
BESTNR
Order No.
426569
PDF
catalog sheet
PDF
BD
max. operating pressure
60 bar
LD1
Air pressure min.
4 bar
LD2
Air pressure max.
6 bar
VOL
Usable oil volume
1000 cm3
FVO
Flow rate max.
750 cm3/min
GEW
Weight
5900 g
CTN
Customs tariff number
84135020
EAN
European Article Number
4020772426569
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Download CAD models
Previews
3D
Dimension