您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
824.114.0
Anamet Europe
IEC Atex conduit fittings
IEC-Ex ATEX fittings,nickel plated brass
Powered by
CAD模型選擇
{anamet_europe/5_iec_atex_systems/5a_iec_atex_fittings_npb/fam_26_fitting_npt_atex_bna.prj},{NB=824.114.0},{CNSORDERNO=824.114.0},{T=NPT 1/2\"},{T2=M24x1,5},{T3=M22x1,5},{ST=1/2\"},{ID=10,5 - 13},{A=77},{B=18},{CSW=30},{C=33.0},{LC=14.0},{LC1=13.0},{LD=18},{ESW=32},{E=35.0},{LE=8.0},{FSW=30},{F=33.0},{LF=6.0},{L1=15.0},{CNSQUANTITY=10},{WEIGHT=17.8},{CNSMAT=Messing-vernickelt},{GEWX=21.336},{KDM=19.264},{ID1=12.0},{GEWTX=25.00},{GEWTY=21.319},{GEWDX=15.20},{GEWDY=13.86},{NDM2=24},{NDM3=22},{TMIN=-40},{TMAX=100},{DS=IP 68},{TP=CT},{ETIM=6380214},{ZTN=74199990},{EAN=8717114956582},{INFO=PDF Info}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Article No.
824.114.0
824.114.0
T
Thread
NPT 1/2"
NPT 1/2"
ST
Size
1/2"
1/2"
Inch
ID
Clamping range
10,5 - 13
10,5 - 13
mm
A
Length
77
77
mm
B
Length
18
18
mm
CSW
Width across flats
30
30
mm
C
Diameter
33.0
33.0
mm
LC
Length
14.0
14.0
mm
LD
Length
18
18
ESW
Width across flats
32
32
mm
E
Diameter
35.0
35.0
mm
LE
Length
8.0
8.0
mm
FSW
Width across flats
30
30
mm
F
Diameter
33.0
33.0
mm
LF
Length
6.0
6.0
mm
L1
Length
15.0
15.0
mm
CNSQUANTITY
Package size
10
10
WEIGHT
Weight
17.8
17.8
kg/100
CNSMAT
Material
Nickel plated brass
TMIN
Temp min.
-40
°C
TMAX
Temp max.
100
°C
DS
Protection Class
IP 68
TP
Type Pack
CT
ETIM
ETIM code
6380214
ZTN
Customs number
74199990
EAN
EAN-Code
8717114956582
8717114956582
INFO
PDF Info
PDF Info
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸