??
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
without Flange
CR
Compression Rate
IF
Initial Force (150 bar)
2860 daN
IIF
Initial Intermediate Forces (150 bar)
2860 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
2860 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
63 mm
L1
Total length
mm
Q
Safety Stroke
2 mm
L
Cylinder length
mm
AK
Ø Rod
45 mm
VM
VMAX
0.5 m/s
CNSMASSEXACT
Masa
kg
V
Vol
l
FD
Max. pressure
180 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
HEAVY LOAD
SERIEN
Series
CP
INFO
Info Link
PDF data sheet
Descarga de modelos CAD
Previews
3D
Dimensión