您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
037597
Baldor Reliance
Dodge
Bearings
TAF Tapered Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/taf/p2b_taf_ex_asmtab.prj},{NB=037597},{SS=2-1/2},{SERIES=515},{PN=037597},{DESCRIPTION=P2b-taf-208re},{HF=2},{EF=Expansion Type},{BORE=5.1860},{A=4},{A1=4.0000000},{B=11.13},{B1=11.1300000},{C=3.13},{C1=3.1300000},{DMIN=8.63},{DMIN1=8.6300000},{DMAX=9.63},{DMAX1=9.630000},{E=1.88},{E1=1.8800000},{F=5/8},{F1=0.6250000},{G=1.26},{G1=1.2600000},{H=1.25},{H1=1.2500000},{J=7.03},{J1=7.030000},{K=2},{K1=2.000000},{L=4.06},{L1=4.0600000},{M=3.25},{M1=3.250000},{P=7.37},{P1=7.370000},{T=0.28},{SC=54000},{DC=9090},{RN=21},{RMD=0.41},{PD=3.337},{EP=0.004/0.012},{CSS=3/8-16x3/4},{CST=290},{HM=A48 CLASS 30},{CM=4118 CASE CARB.},{CUM=4118 CASE CARB.},{RM=STEEL},{ROM=4118 CASE CARB.},{SM=5.40},{PPATH=p2b_taf_ex_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
SS
Shaft Size
2-1/2
2-1/2
Inch
SERIES
Series
515
515
PN
Part No.
037597
037597
DESCRIPTION
Description
P2b-taf-208re
P2b-taf-208re
HF
Housing Feature
2
Inch
EF
Expansion Feature
Expansion Type
A
4
4
Inch
B
11.13
11.13
Inch
C
3.13
3.13
Inch
DMIN
Dmin
8.63
8.63
Inch
DMAX
Dmax
9.63
9.63
Inch
E
1.88
1.88
Inch
F
Bolt Diameter
5/8
5/8
Inch
G
1.26
1.26
Inch
H
1.25
1.25
Inch
J
7.03
7.03
Inch
K
2
2
Inch
L
4.06
4.06
Inch
M
3.25
3.25
Inch
P
7.37
7.37
Inch
T
0.28
0.28
Inch
SC
Static Capacity
54000
54000
lbs
DC
Dynamic Capacity
9090
9090
lbs
RN
Number of Rollers/Row
21
21
RMD
Roller/Row Mean Diameter
0.41
0.41
Inch
PD
Pitch Diameter
3.337
3.337
Inch
EP
End Play
0.004/0.012
0.004/0.012
Inch
CSS
Collar Setscrews Size
3/8-16x3/4
3/8-16x3/4
Inch
CST
Collar Setscrews Torque
290
290
in-lbs
HM
Housing Material
A48 CLASS 30
CM
Cone Material
4118 CASE CARB.
CUM
Cups Material
4118 CASE CARB.
RM
Retainer Material
STEEL
ROM
Rollers Material
4118 CASE CARB.
SM
Static Misalignment (+/-)
5.40
5.40
Degree
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸