??
Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
PN
Part Number
BS
Bushing Symbol
BORE
Bore
Zoll
BK
Bushing Keyway
Zoll
SK
Shaft Keyseat (Ref)
Zoll
BTQ
Bushing Torque Capacity
5.000 Lb-in
A
0.43 Zoll
B
B Diameter
2.18 Zoll
CI
C Hub Dia.-CI 30 Iron
3.81 Zoll
CS
C Hub Dia.-Steel
3.50 Zoll
D
D Diameter
3.18 Zoll
E
1.81 Zoll
F
1.25 Zoll
G
0.12 Zoll
WEIGHT
Average Weight
1.6 Lbs
BC
Bolt Circle
2.69 Zoll
NS
Number of Screw
3
SS
Screw Size
1/4x1-7/8 Zoll
ST
Screw Torque
108 Lb-in
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
0.66 Zoll
LC
Required Wrench Clearance L-Install Conventional Mounting
2.72 Zoll
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
2.06 Zoll
MC
Required Wrench Clearance M-Remove Conventional Mounting
4.13 Zoll
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
2.06 Zoll
LR
Required Wrench Clearance L-Install Reverse Mounting
4.13 Zoll
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
2.63 Zoll
MR
Required Wrench Clearance M-Remove Reverse Mounting
4.68 Zoll
CAD-Modelle herunterladen
Voransichten
3D
Bemaßung