??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
PN
Part Number
BUSHING
Bushing Symbol
TYPE
Type
BORE
Bore
mm
K
Keyseat
mm
L
49.212 mm
A
10.319 mm
E
38.893 mm
BL
Large end
49.212 mm
BS
Small end
47.130 mm
D
76.200 mm
M
61.913 mm
W
Widith
10 mm
G
5.556 mm
FQ
Quantity - Number of Bolts
3 mm
FS
Size of Bolts
5/16-18 UNC
WEIGHT
Average Weight
1.3 lbs.
WTIS
Wrench Torque Install. Screws
192 lbs-in
TP
Tapped holes
5/16 - 18 인치
S
Slot
2.032 mm
CAD모델 다운로드
미리보기
3D
치수도