??
Catalog navigation
CAD模型选择
HELP_VARIABLE
Z
Number of Teeth
DO
do
mm
BD
Root diameter
mm
FO
Fo
mm
FI
Fi
mm
DB
db
mm
SHAPE1
Shape
FL
Flange
SHAPE
Shape
AF
SD
d Bore
mm
输入参数值: SD
d Bore
mm
cm
inch
ft
WA
77 mm
W
83 mm
L
mm
S
3 mm
下载CAD模型
预览
3D
尺寸标注