??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Z
Number of Teeth
DO
do
mm
BD
Bottom diameter
mm
FO
Fo
mm
FI
Fi
mm
DB
db
mm
SHAPE1
Shape
FL
Flange
SHAPE
Shape
AF
SD
d Bore
mm
Enter value for SD
d Bore
mm
cm
inch
ft
WA
111 mm
W
121 mm
L
150 mm
S
5 mm
CAD modeli indir
Previews
3D
Boyut