??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PN
Part Number
5-T-MB
PR
Power Rating
5 W
TYPE
Product Type
T Series - Terminations
CGENDER
Connector Gender
CONN
Connectors
A
0.850 Inch
B
0.875 Inch
C
1.725 Inch
D
D Dia.
0.70 Inch
E
- Inch
F
- Inch
G
- Inch
H
H - Threaded Holes
- Inch
COLL
Coolant Method
Dry, Convection Cooled
OP
Operating Position
Any
AT
Ambient Temperature
-40°C to 40°C
NS
Dimensions L x W
1.725 x 0.7 Inch
WEIGHT
Weight - Approx.
1.9 oz.
CONNMAT
Connector Material
Tri-Alloy
CAD modeli indir
Previews
3D
Boyut