??
Catalog navigation
CAD模型选择
HELP_VARIABLE
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
80 mm
MIS02
H
20 mm
MIS03
I
65 mm
MIS04
H1
26 mm
MIS05
H3
29 mm
MIS06
h
9 mm
MIS07
A
120 mm
MIS08
E
13 mm
MIS09
s
7 mm
MIS10
d2
9 mm
MIS11
d
70 mm
MIS12
R
12.5 mm
MIS13
d1
M16 mm
MIS14
Q
mm
MIS15
Weight
g
MIS16
F1
10000 N
下载CAD模型
预览
3D
尺寸标注