??
Catalog navigation
CAD model selection
HELP_VARIABLE
MOD
Mod.
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
92 mm
B
53 mm
C
39 mm
F
26 mm
G
27 mm
I
28 mm
L
30x1.5 mm
M
45 mm
N
45 mm
R
3 mm
S
mm
Enter value for S
mm
cm
inch
ft
U
INFO
Infotext
Information
Infotext
Download CAD models
Previews
3D
Dimension