您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
71-04301-10-1
Caster Concepts
Casters
Kingpinless Style Casters
Powered by
CAD模型選擇
{casterconcepts/casters/kingpinless_style/71_std_asmtab.prj},{NB=71-04301-10-1},{SERIES=71},{CT=1},{WD=4},{WW=3.00},{WT=10},{BRNG=1},{SLO=},{WB=},{TG=},{PPATH=71_asmtpl.prj},{TL=2.62500},{XTPS=5},{YTPS=7.25},{XBHS=3.375},{YBHS=5.25},{XST=4.125},{YST=6.125}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Reference Number
71-04301-10-1
BEARCAP
Capacity (Varies w/ Options Below)
2000
lbs
SERIES
Series
71
CT
Caster Type
Swivel Caster
Rigid Caster
Swivel Caster
Rigid Caster
WD
Dia.
4.000
5.000
6.000
8.000
10.000
12.000
4.000
5.000
6.000
8.000
10.000
12.000
Inch
WW
Width
3.00
3.25
3.00
3.25
Inch
WT
Material
Cast Iron
Cast Iron
OH
OAH
6.00
Inch
SL
Swivel Lead
2.00
Inch
BRNG
Bearing
Straight Roller
Straight Roller
WGHT
Wt.
20.00
lb
SLO
Swivel Lock
w/o Swivel Lock
Factory Installed
Heavy Duty
Demountable
Demountable Heavy Duty
Passive
w/o Swivel Lock
Factory Installed
Heavy Duty
Demountable
Demountable Heavy Duty
Passive
WB
Wheel Brake
w/o Wheel Brake
Face Contact Wheel Brake
Single Side
Dual Side
w/o Wheel Brake
Face Contact Wheel Brake
Single Side
Dual Side
TG
Toe Guard
w/o Toe Guard
Toe Guard
w/o Toe Guard
Toe Guard
XTPS
X Top Plate Size
5
Inch
YTPS
Y Top Plate Size
7.25
Inch
XBHS
X Bolt Hole Spacing
3.375
Inch
YBHS
Y Bolt Hole Spacing
5.25
Inch
XST
X Slotted to
4.125
Inch
YST
Y Slotted to
6.125
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸