??
Catalog navigation
CAD模型选择
HELP_VARIABLE
INFO
Info
Info
SER
Series
To ISO 6020/2 standards
TIP
Type
00
SIZE
Bore Ø
mm
MM
Front rod Ø
mm
MM2
Rear rod Ø
mm
CORSA
Stroke
mm
输入参数值: CORSA
Stroke
mm
cm
inch
ft
TI
Technical information
-
CORSAX
Effective stroke
mm
输入参数值: CORSAX
Effective stroke
mm
cm
inch
ft
TDS
Cushioning
TDT
Special machining
TDT2
Rear rod end type
SA
Air bleeds
GUA
Seals
DIS
Spacers
DISINF
Spacers info
-
PC1
Position of front connection
PC2
Position of rear connection
RF1
Position of front cushioning
RF2
Position of rear cushioning
PSA1
Position of front air bleed
PSA2
Position of rear air bleed
IND1
Front inductive sensor
IND2
Rear inductive sensor
CON1
Front connector type
CON2
Rear connector type
ASX
Front rod accessory
ADX
Rear rod accessory
A
mm
A1
- mm
A2
mm
A12
- mm
B
f8 Ø
mm
B2
f8 Ø
mm
CH
mm
CH2
mm
XX
mm
E
mm
EE
(BSP)
英寸
D
Ø
mm
F
mm
G
mm
KK
(Metric)
KK1
(Metric)
-
KF
(Metric)
-
KF1
(Metric)
-
KK2
(Metric)
KK12
(Metric)
-
KF2
(Metric)
-
KF12
(Metric)
-
TG
mm
VD
mm
WH
mm
Y
mm
ZB3
mm
ZJ3
mm
PESO
Cylinder weight
kg
下载CAD模型
预览
3D
尺寸标注