??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
PN
Part Number
3.00314.449
SER
Series
3 Series
MO
Fastening Type
SIZE
Fastening Size
D
Wheel Diameter
INCH
W
Tread Width
1 1/2 INCH
TT
Wheel Type
WB
Bearing Type
CAP
Capacity
250 Pounds
TEMPR
Temperature Range
-45°F to +180°F Intermittent Service (120°F Continuous Service)
BR
Brake Type
H
Mount Height
4 5/16 INCH
R
Swivel Radius
3 1/8 INCH
WEIGHT
Weight
2.500 Pounds
TG
Thread Guard
Сваляне на CAD модели
Previews
3D
Размер