您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
BMS30152TZ-GFN61(KK)
Colson Group
Shepherd
Casters
Powered by
CAD模型選擇
{colsongroup/shepherd/casters/bls_bms_asmtab.prj},{NB=BMS30152TZ-GFN61(KK)},{SER=BLS/BMS Series},{D=3.00000000},{MO=TPS},{TT=GFN},{FIN=Trivalent Zinc},{CAP=1000},{BR=},{PPATH=bls_bms_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part Number
BMS30152TZ-GFN61(KK)
SER
Series
BLS/BMS Series
D
Wheel Diameter
3
2 3/8
2 1/2
3
2 3/8
2 1/2
Inch
MO
Fastening Type
Top Plate Swivel
Top Plate Rigid
Top Plate Swivel
Top Plate Rigid
SIZE
Fastening Size
3 1/8" x 4 1/8
W
Tread Width
1 13/16
Inch
TT
Wheel Type
Glass Filled Nylon
Phenolic
Urethane
Glass Filled Nylon
Phenolic
Urethane
WB
Bearing Type
Precision Ball
FIN
Finish
Trivalent Zinc
CAP
Capacity
1000
700
1000
700
Pounds
BR
Brake Type
Without Brake
With Thumb Screw Brake
With Sure-Lok Brake
Without Brake
With Thumb Screw Brake
With Sure-Lok Brake
H
Mount Height
4 1/32
Inch
R
Swivel Radius
2 5/16
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸