??
Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
PN
Part Number
NG-03QDP-125-SW-TP01
SER
Series
Next Generation Series
MO
Fastening Type
SIZE
Fastening Size
AD
Expanding Adapter Stem
D
Wheel Diameter
Zoll
W
Tread Width
1 1/4 Zoll
TT
Wheel Type
CAP
Capacity
200 Lbs
BR
Brake Type
H
Mount Height
4 1/4 Zoll
R
Swivel Radius
2 13/16 Zoll
WB
Bearing Type
MAT
Material
CAD-Modelle herunterladen
Voransichten
3D
Bemaßung