CONEXA C-TE 42 LR
Conexa
DIN Verschraubungen
Nicht einstellbare Stutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_4_nicht_einstellbar/c_te_r_asmtab.prj},{NB=C-TE 42 LR},{BEZ1=TE 42 LR},{AUS=Set},{MAT=C},{BAU=L},{PN=160},{D1=42},{T=G1 1/2A},{NDM=47.803},{KDM=44.845},{NDM1=52.000},{KDM1=49.546},{D3=36.0},{D4=36},{D5=55},{L1=51},{L2=40.0},{L3=39},{L4=22},{L5=63.0},{S1=50},{S2=60},{D6=46.0000},{D7=44.5000},{L6=13.3094},{L7=4.3007},{L8=16.2848},{L9=39.4603},{L10=11.2583},{L11=30.9885},{L12=4.6487},{L13=0.5000},{R1=168.0000},{R2=135.0000},{PPATH=assemblies/c_te_r_asmtpl.prj},{KGEINZEL=78.2},{KGM=21.6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BESTNR
Part-No.
C-TE 42 LR
C-TE 42 LR
AUS
Design
Set
Individual
Set
Individual
MAT
Surface
Stainless steel 1.4571
Steel
Stainless steel 1.4571
Steel
BAU
Series
L
L
PN
Pressure
160
160
bar
D1
Diameter
42
42
mm
T
Thread
G1 1/2A
G1 1/2A
D3
Diameter
36.0
36.0
mm
D4
Diameter
36
36
mm
D5
Diameter
55
55
mm
L1
Length
51
51
mm
L2
Length
40.0
40.0
mm
L3
Length
39
39
mm
L4
Length
22
22
mm
L5
Length
63.0
63.0
mm
S1
Width across flats
50
50
mm
S2
Width across flats
60
60
mm
KG
Weight
121.4
121.4
kg/100 St.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸