您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
100-9065.00-00000(26,,0,0,4,1,0,0)
Dirak
Quarter-Turns
Powered by
CAD模型選擇
{dirak/drehriegel/1_110_01_asmtab.prj},{NB=100-9065.00-00000(26,,0,0,4,1,0,0)},{BESTNR1=100-9065.00-00000},{GL=36},{TUR=26},{AUS=mit Mutter},{TUER1=26},{MAT=schwarz},{AD=},{AUS1=0},{MAT1=0},{ZTYP=4},{ES=1},{L=0},{H=0},{IP=},{PPATH=einbau_20mm/assemblies/1_110_01_asmtpl.prj},{INFO=Product page DIRAK.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BESTNR
Order number
100-9065.00-00000
100-9065.00-00000
GL
Housing length
36
TUR
Door thickness
mm
Enter value for TUR
Door thickness
mm
cm
inch
ft
確定
AUS
Housing Version
Nut
Nut
MAT
Housing Material
Black
Black
AD
Adapter with screw
Without
With
Without
With
AUS1
Insert versions
Without
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO Type 1
Triangular 7mm
Triangular 8mm
Triangular 9mm EDF
Double bit 3mm Pin
Double bit 5mm Pin
Socket head 6mm
Socket head 10mm
Socket head 5/16" 3mm Pin
Square socket 6mm
Square socket 7mm
Square socket 8mm
Daimler Benz type
Slotted 2mm, 4mm deep
Crown type
Slotted (recessed) coinproof
GDF 10 x 5mm France
Crescent (Czech)
Hex. 7/16"
Without
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO Type 1
Triangular 7mm
Triangular 8mm
Triangular 9mm EDF
Double bit 3mm Pin
Double bit 5mm Pin
Socket head 6mm
Socket head 10mm
Socket head 5/16" 3mm Pin
Square socket 6mm
Square socket 7mm
Square socket 8mm
Daimler Benz type
Slotted 2mm, 4mm deep
Crown type
Slotted (recessed) coinproof
GDF 10 x 5mm France
Crescent (Czech)
Hex. 7/16"
MAT1
Insert Material
-
-
ZTYP
Cam type
No Cam
No Cam
ES
Aplication
Right
Links
Right
Links
L
Cam length
0.000
0.000
mm
H
H Dimension
0.000
0.000
mm
IP
Sealing kit IP65/IP67 for Quarter-Turns Pr20.1 L30-60
without
with
without
with
INFO
HTML Online
Product page DIRAK.com
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸