您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
1x V3 50 1x M3 50-TV0
ERO
Führungsschienen
Powered by
CAD模型選擇
{ero/fuehrungsschienen/typ_tv_asmtab.prj},{NB=1x V3 50 1x M3 50-TV0_(0)},{SCHIENENGROESSE=3},{ROLLEN=3},{MBESCHICHTUNG=-TV},{GMA=},{ROLLENX=3.0},{SATZART=S},{L1=50},{HUB=0},{HUBST=0.0},{E1E2=},{E1=0.0},{ES=},{SN=},{SE= $XSE.},{SANSCHLUSS=},{EG= '', 'Nein', '-EG', 'Ja'},{BS=},{OBERFLAECHE=},{A=18.0},{B=8.0},{C=10.8},{E=0.8},{D=9.0},{SLX1=50,75,100,125,150,175,200,225,250,275,300,350},{LX2=75,100,125,150,175,200,225,250,275,300,350},{N=12.5},{M2X=25.0},{F=3.5},{R=3.5},{G=M4},{H=6.0},{J=3.2},{K=3.30},{O=2.0},{S=2.0},{Q=4.0},{PPATH=../fuehrungen/typ_tv/parts_tv/typ_tv_asmtpl.prj},{MINHUB=50},{BELASTINFO=tv_type_info.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
SCHIENENGROESSE
Typ/Schienengröße
3
3
MBESCHICHTUNG
Type of coating
Coating type TV (running surface)
Coating type ZX (running surface)
Coating type TV (running surface)
Coating type ZX (running surface)
GMA
Endpiece with felt wiper
Without
GMA (with felt wiper)
Without
GMA (with felt wiper)
SATZART
Guide rail set
Guide rails with same length
unterschiedlich lange Führungsschienen
Guide rails with same length
unterschiedlich lange Führungsschienen
L1
V-Rail length
50
75
100
125
150
175
200
225
250
275
300
350
50
75
100
125
150
175
200
225
250
275
300
350
mm
L2
Lenth M-guide
50
50
mm
HUB
Required stroke
mm
Enter value for HUB
Required stroke
mm
cm
inch
ft
確定
HUBST
Stroke-position in modell
mm
Enter value for HUBST
Stroke-position in modell
mm
cm
inch
ft
確定
SN
Lubrication groove
Without
Lubrication groove form H
Without
Lubrication groove form H
SANSCHLUSS
Lubrication connection
-
-
BS
Befestigungsschrauben einfuegen
No
Ja
No
Ja
OBERFLAECHE
Surface coating
No
Chemically nickel-plated
No
Chemically nickel-plated
A
Dimension A
18.0
18.0
mm
B
Dimension B
8.0
8.0
mm
C
Dimension C
10.8
10.8
mm
E
Dimension E
0.8
0.8
mm
D
Dimension D
9.0
9.0
mm
N
Dimension N
12.5
12.5
mm
MM
Dimension M M-guide
25.0
25.0
mm
MV
Dimension V-guide
25.0
25.0
mm
R
Dimension R
3.5
3.5
G
Thread
M4
M4
H
Dimension H
6.0
6.0
mm
J
Dimension J
3.2
3.2
mm
K
Dimension K
3.30
3.30
mm
U
Dimension U
-
O
Dimension O
2.0
2.0
mm
S
Dimension S
2.0
2.0
mm
Q
Dimension Q
4.0
4.0
mm
GEWM
Weight M-rail
19
19
g
GEWV
Weight V-rail
25
25
g
BELAST
max. load F (dyn)
142.32
142.32
N
BELASTT
max. load F Teflon (stat)
853.92
853.92
N
BELASTZX
max. load F ZX (stat)
3558.00
3558.00
N
BELASTINFO
For more information, see graphic
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸