您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
Turnbuckle DIN 1480 SP-M16
Fabory
11 Hook & eye products
Powered by
CAD模型選擇
{fabory/11_hook_and_eye_products/din_1480.prj},{NB=Spannschlossmutter DIN 1480 SP-M16 16152.160.001(High)},{CNSORDERNO=16152.160.001},{D=16},{VARIANT=0},{PACKAGING=1},{FABNETWEIGHT=410.000},{P=2.00},{E=42},{D2=27},{F=20},{H=14},{L1=170},{M1=27},{M2=14},{NSB=110},{NENNID=M16},{BRAND=Fabory},{STANDARD=DIN 1480},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=Min.330N/mm�},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077217515},{INTRASTATCODE=7326909890},{ECLASS=23-13-01-01},{UNSPSC=31162405},{ETIM=EC010592},{FAB_NENN=SP-M16},{FAB_GEO=Diameter (d-D)=M16;e=42;L1=170;P=2},{FAB_ARTICLENUMBER=16152.160.001},{LOD=High}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Article Number
16152.160.001
16152.160.001
NENNID
Short description
M16
M16
D
Thread diameter
16
16
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 1480
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
Min.330N/mm�
SURFACETREATME
Surface treatment
Zinc plated
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.41000
0.41000
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077217515
8717077217515
INTRASTATCODE
Intrastat
7326909890
ECLASS
eClass
23-13-01-01
UNSPSC
31162405
ETIM
EC010592
URL
https://www.fabory.com/en-GB/p/16152160001
PACKAGING
Packaging Unit
1
1
PCS
P
Pitch
2.00
2.00
mm
E
Width
42
42
mm
D2
Bolt thread diameter
27
27
mm
F
Width
20
20
mm
H
Cross section min.
14
14
mm
L1
Overal length
170
170
mm
M1
Length min.
27
27
mm
M2
Bolt length max.
14
14
mm
NSB
Adjustability
110
110
mm
LOD
Level of detail
High
Medium
Low
High
Medium
Low
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸