??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length ±1/2 IT 15
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈582 (1957)
THREAD
Thread
British Standard Whitworth
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
C15
SURFACETREATME
Surface treatment
Plain
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
NEN≈2348 (1960)
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-06-03
UNSPSC
31161711
ETIM
EC002366
URL
https://www.fabory.com/pl/p/16140158001
PACKAGING
Packaging Unit
PCS
P
Threaded pitch
mm
DW
Diameter of the bearing face
mm
DK
Ring outer diameter
mm
DK1
Ring inner diameter
mm
C
Height of plate lug (or thickness of the flange or collar)
mm
G
Width of undercut
mm
DG
Clear diameter of the stitch h13
mm
H
Wing height
mm
K
Ring diameter top
mm
M
Ring diameter bottom
mm
R1
Radius 1
mm
R2
Radius 2
mm
R3
Radius 3
mm
Pobierz modele CAD
Previews
3D
Wymiar