??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
CNSORDERNO
Article Number
NENNID
Short description
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈3404 A
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
Black
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ROHS
RoHs
Y
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-06-10-13
UNSPSC
31160000
ETIM
EC011676
URL
https://www.fabory.com/en-GB/p/72186060075
D
mm
ND
mm
P
Pitch
mm
B
6.500 mm
C
2.000 mm
D2
12.000 mm
D3
16.000 mm
D4
2.900 mm
H
17.600 mm
K
4.500 mm
L
5.500 mm
R1
1.000 mm
S
17.000 mm
Z
1.000 mm
Download modelli CAD
Anteprime
3D
Dimensione