您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
I-Washer DIN 6917 23
Fabory
1 Bolts & Hex cap screws
Powered by
CAD模型選擇
{fabory/1_bolts_and_hex_cap_screws/din_6917.prj},{NB=I-Scheibe DIN 6917 23 04040.220.001(High)},{CNSORDERNO=04040.220.001},{D=22.000},{VARIANT=0},{PACKAGING=50},{FABNETWEIGHT=87.900},{DA=23.000},{A=44.000},{B=50.000},{H=10.000},{NG=14.000},{C=2.000},{R=2.400},{T=1.000},{DW=0.000},{NENNID=M22},{BRAND=Fabory},{STANDARD=DIN 6917},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Square taper washer for I-sections},{BASICMATERIAL=Steel},{GRADE=295-350 HV10},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NEN5515},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492113948},{INTRASTATCODE=7318220095},{ECLASS=},{UNSPSC=31161801},{ETIM=EC002394},{FAB_NENN=23},{LOD=High}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Article Number
04040.220.001
04040.220.001
NENNID
Short description
M22
M22
D
Nominal diameter
22.000
22.000
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6917
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Square taper washer for I-sections
BASICMATERIAL
Basic material
Steel
GRADE
Grade
295-350 HV10
295-350 HV10
SURFACETREATME
Surface treatment
Plain
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.08790
0.08790
kg
COMPARABLESTAN
Comparable standards
NEN5515
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492113948
8715492113948
INTRASTATCODE
Intrastat
7318220095
ECLASS
eClass
UNSPSC
31161801
ETIM
EC002394
URL
https://www.fabory.com/en-GB/p/04040220001
PACKAGING
Packaging Unit
50
50
PCS
DA
Inner diameter min.
23.000
23.000
mm
A
Length
44.000
44.000
mm
B
Width
50.000
50.000
mm
H
Height
10.000
10.000
mm
NG
Declination
14.000
%
C
Depth of chamfer at hole min.
2.000
2.000
mm
R
Radius ~
2.400
2.400
mm
T
Groove depth ~
1.000
1.000
mm
LOD
Level of detail
High
Medium
Low
High
Medium
Low
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸