??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
THREAD
Thread
Metric thread
THREADDIRECTION
Thread direction
Right
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161620
ETIM
EC002395
URL
https://www.fabory.com/en-GB/p/01010140120
PACKAGING
Packaging Unit
PCS
D3
Thread core diameter
mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
mm
DA
Inner diameter of bearing surface max.
mm
DW
Diameter of the bearing face min.
mm
E
Angle dimension min.
mm
K
Nominal head height
mm
R
Transition radius under head min.
mm
S
Across-flats-dimension max.
mm
LOD
Level of detail
CAD modeli indir
Previews
3D
Boyut