??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 427
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Slotted set screw
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
DRIVINGFEATURE
Driving feature
Slotted
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO2342
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-03-02
UNSPSC
31161505
ETIM
EC002390
URL
https://www.fabory.com/cs/p/20050060018
PACKAGING
Packaging Unit
PCS
D3
Thread core diameter
mm
P
Threaded pitch
mm
X
Length of the thread run-out
mm
B
Thread length +2 P/0
mm
N
Width of slot
mm
T
Depth of the driving feature max.
mm
LOD
Level of detail
Stáhnout CAD model
Previews
3D
Dimenze