??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈6797 J
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Internal teeth
TYPE
Type
Toothed lock washer
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
NEN≈2451
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161801
ETIM
EC002345
URL
https://www.fabory.com/en-GB/p/51458082001
PACKAGING
Packaging Unit
PCS
DA
Inner diameter of bearing area min.
mm
DW
Diameter of the bearing face max.
mm
H
Height
mm
N
Number of teeth
mm
LOD
Level of detail
Сваляне на CAD модели
Previews
3D
Размер