??
Catalog navigation
CADモデル選択
HELP_VARIABLE
CNSORDERNO
Article Number
NENNID
Short description
Inch
D
Nominal Diameter
Inch
L
Length
Inch
BRAND
Brand
Fabory
STANDARD
Standard
ASME B18.6.3
THREAD
Thread
Unified National Coarse
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Truss head
DRIVINGFEATURE
Driving feature
Phillips
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
ECLASS
eClass
23-11-01-90
UNSPSC
31161504
ETIM
URL
https://www.fabory.com/en-GB/p/U51862.016.0100
PACKAGING
Packaging unit
PCS
TT
Thread type
TT1
Thread per inch
Inch
P
Pitch
Inch
AMAX
Head Diameter Max
Inch
AMIN
Head Diameter Min
Inch
HMAX
Head Height Max
Inch
HMIN
Head Height Min
Inch
RP
Reces Penetration Gaging Depth max
Inch
RM
Reess Diameter
Inch
M
Driver size
Inch
R
Head Radius Max
Inch
JMAX
Slot Width Max
Inch
JMIN
Slot Width Min
Inch
TMAX
Slot Depth Max
Inch
TMIN
Slot Depth Min
Inch
TL
Inch
LOD
ダウンロード(CADデータ)
プレビュー
3D
情報