??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7981 C-Z
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Sharp point
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Pan head
DRIVINGFEATURE
Driving feature
Pozidriv
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO7049 C-Z,NFE25-658 C
ADDITIONALINFO
Additional information
ROHS
RoHs
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161507
ETIM
EC000889
URL
https://www.fabory.com/en-GB/p/26760042060
PACKAGING
Packaging Unit
PCS
D3
Thread core diameter
mm
P
Threaded pitch
mm
A
Distance from the last full form thread to the bearing face max.
mm
DK
Head diameter max.
mm
K
Head height max.
mm
R
Transition radius under head max.
mm
RF
Radius of curvature of the lens head ~
mm
MZ
Wing diameter of cross recesses ~
mm
TZ
Depth of the driving feature max.
mm
Y
Length of the cone max.
mm
LOD
Level of detail
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение