您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
Wood screw DIN 7995 4.5x45-Z
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_7995_z.prj},{NB=Holzschraube DIN 7995 4.5x45-Z 51886.045.045(High)},{CNSORDERNO=51886.045.045},{D=4.50},{L=45.00},{PACKAGING=0},{VARIANT=0.000},{FABNETWEIGHT=4.730},{P=2.000},{DK=8.300},{DS=4.500},{K=2.350},{RF=9.000},{F=1.100},{MZ=5.100},{TZ=2.690},{TH=2.550},{MH=5.000},{FM=2.000},{NENNID=4.5x45-Z},{BRAND=Fabory},{STANDARD=DIN 7995-Z},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Wood screw},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Raised countersunk head},{DRIVINGFEATURE=Pozidriv},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494096256},{INTRASTATCODE=},{ECLASS=},{UNSPSC=31161508},{ETIM=EC000888},{FAB_NENN=4.5x45-Z},{LOD=High}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Article Number
51886.045.045
51886.045.045
NENNID
Short description
4.5x45-Z
4.5x45-Z
D
Nominal thread diameter
4.50
4.50
mm
L
Nominal length
45.00
45.00
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7995-Z
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Wood screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Raised countersunk head
DRIVINGFEATURE
Driving feature
Pozidriv
CNSMASSEXACT
Nett weight
0.004730
0.004730
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494096256
8715494096256
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161508
ETIM
EC000888
URL
https://www.fabory.com/en-GB/p/51886045045
PACKAGING
Packaging Unit
0
PCS
D3
Thread core diameter
3.100
3.100
mm
P
Threaded pitch
2.000
2.000
mm
B
Distance
27.000
27.000
mm
DK
Head diameter
8.300
8.300
mm
DS
Shank diameter min.
4.500
4.500
mm
K
Head height max.
2.350
2.350
mm
RF
Radius of the raised portion of a head ~
9.000
9.000
mm
F
Headradius height ~
1.100
1.100
mm
MZ
Wing diameter of cross recesses ~
5.100
5.100
mm
TZ
Depth of the driving feature min.
2.690
2.690
mm
LOD
Level of detail
High
Medium
Low
High
Medium
Low
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸