??
Catalog navigation
CADモデル選択
HELP_VARIABLE
CNSORDERNO
Article Number
NENNID
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
right
TYPE
Type
Machine screw
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Countersunk head
DRIVINGFEATURE
Driving feature
Phillips
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ROHS
RoHs
EANCODE
EAN code
INTRASTATCODE
Intrastat code
ECLASS
eClass
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/24670050010
D3
Nominal core diameter
mm
P
Pitch
mm
DK
Head diameter
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length
mm
K
Head height max.
mm
R
Transition radius under head max.
mm
M
Wing diameter of cross recesses
mm
LOD
Level of detail
ダウンロード(CADデータ)
プレビュー
3D
情報