??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
CNSORDERNO
Article Number
NENNID
Short description
D
Thread nominal diameter
mm
L
Length
mm
BRAND
Brand
Fabory
STANDARD
Standard
NF ≈E25-129
THREAD
Thread
Metric thread
TYPE
Type
Machine screw
BASICMATERIAL
Basic material
GRADE
Grade
HEADSHAPE
Head shape
Button head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
kg
ROHS
RoHs
EANCODE
EAN code
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/51215050012
D3
Thread core diameter
mm
P
Pitch
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length
mm
DK
Diameter of the head
mm
K
Head height
mm
DA
Transition diameter
mm
DS
Diameter of unthreaded shank
mm
R
Radius of curvature under head
mm
N
Width of the slot
mm
T
Depth of the driving feature
mm
W
Thickness between driving feature and bearing face
mm
X
Length of the thread run-out
mm
F
mm
Сваляне на CAD модели
Previews
3D
Размер