您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
Wire thread insert DIN 8140 B M8x12
Fabory
7 Thread repair & inserts
Powered by
CAD模型選擇
{fabory/7_thread_repair_and_inserts/din_8140_b.prj},{NB=Gewindeeinsatz DIN 8140 B M8x12 71210.080.012(High)},{CNSORDERNO=71210.080.012},{D=8.000},{L1=12.000},{VARIANT=0},{PACKAGING=50},{FABNETWEIGHT=1.410},{D1=6.647},{P=1.250},{AZW=7.400},{DAMIN=9.850},{DA=10.100},{D2=8.400},{L3=18.200},{L4=12.000},{L2=10.750},{L6=10.200},{VERS=1.000},{NENNID=M8X12},{BRAND=Fabory},{STANDARD=DIN 8140-1B},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=Wire thread},{TYPE=},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAND=},{ADDITIONALINFO=prevailing torque type},{ROHS=Y},{APPROVAL=},{EANCODE=8715492909237},{INTRASTATCODE=82051000},{ECLASS=23-11-09-01},{UNSPSC=31162802},{ETIM=EC002155},{LOD=High}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Article Number
71210.080.012
71210.080.012
NENNID
Short description
M8X12
M8X12
D
Thread diameter
8.000
8.000
mm
L1
Length
12.000
12.000
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 8140-1B
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
Wire thread
TYPE
Type
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00141
0.00141
kg
COMPARABLESTAND
Comparable standards
ADDITIONALINFO
Additional information
prevailing torque type
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492909237
8715492909237
INTRASTATCODE
Intrastat
82051000
ECLASS
eClass
23-11-09-01
UNSPSC
31162802
ETIM
EC002155
URL
https://www.fabory.com/en-GB/p/71210080012
PACKAGING
Packaging Unit
50
50
PCS
G
Thread
M8
M8
P
Threaded pitch
1.250
1.250
mm
AZW
Number of windings
7.400
7.400
mm
DA
Outer diameter max.
10.100
10.100
mm
D2
Diameter
8.400
8.400
mm
L3
Length min.
18.200
18.200
mm
GW
Mounting thread according to DIN 8140-2
EG M8
EG M8
L4
Length
12.000
12.000
mm
L2
Length
10.750
10.750
mm
L6
Length
10.200
10.200
mm
L5
Length
0.3 to 0.9
0.3 to 0.9
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸