??
Catalog navigation
CADモデル選択
HELP_VARIABLE
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal diameter m6
mm
L
Nominal length js14
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈6325
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Dowel pin hardened tolerance zone h6
BASICMATERIAL
Basic material
Steel
GRADE
Grade
Hardened (60 ± 2HRc)
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO?8734 A,NEN?2282,NF?E27-475
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318290090
ECLASS
eClass
23-10-01-01
UNSPSC
31163203
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39078060010
PACKAGING
Packaging Unit
PCS
L1
Length
mm
R
Radius ~
mm
Z1
Distance ~
mm
TOL
Tolerance
LOD
Level of detail
ダウンロード(CADデータ)
プレビュー
3D
情報