??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
CODE
Code
VAR0
Description
Type 43. 41 low profile PCB relays, 1 CO, 10 A (3. 2 mm pin pitch), for direct PCB mounting or with Type 95. 23 PCB socket. Features include: Sensitive DC coil: , 250 mW (10 A Type), 400 mW (Type 16 A), High insulation between coil and contacts 10 mm, 6 kV (1. 2/50 μs), Cadmium-free contacts, Flux proof: RT II standard, (version RT III available as variant), Available versions: , – 43. 41, – 43. 41-0300 1 NO, 10 A 5 mm pin pitch
Stáhnout CAD model
Previews