??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
CNSORDERNO
Order number
900-A
H
Total length
223 mm
H1
Height of UP
46 mm
S
Stroke
mm
Inserisci valore per S
Stroke
mm
cm
inch
ft
P
Diameter of mounting hole
7 mm
Y
Mounting hole
15 mm
L
Thickness from floor
25~30 mm
Download modelli CAD
Anteprime
3D
Dimensione